IESNA:LM-63-2002
[TEST]P1386567
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-827-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10937.8
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1471.5 1835.6 2116.3 2343.8 2503.1 2627.0 2637.1 2586.5 2571.4 2662.4 2910.2 3322.3 3835.5 4273.0 4553.6 4834.3 
5044.1 5140.2 5142.7 5003.7 4700.3 3774.9 3011.3 2444.9 1807.8 1329.9 859.6 579.0 551.2 437.4 333.7 283.2 222.5 159.3 
55.6 10.1 2.5 0.0 
1471.5 1825.5 2103.6 2328.6 2503.1 2619.4 2639.6 2599.2 2586.5 2667.4 2905.1 3342.5 3833.0 4262.8 4556.1 4819.1 
5028.9 5142.7 5130.1 5003.7 4725.5 3881.1 3036.6 2505.6 1843.2 1332.5 869.8 596.7 553.7 442.5 341.3 285.7 230.1 164.3 
63.2 12.6 2.5 0.0 
1471.5 1817.9 2093.5 2318.5 2500.6 2629.5 2677.6 2652.3 2639.6 2705.4 2902.6 3284.4 3729.4 4151.6 4449.9 4685.1 
4892.4 5018.8 5044.1 4968.3 4740.7 4262.8 3357.7 2700.3 2030.3 1451.3 988.6 667.5 609.3 477.9 364.1 303.4 255.4 
184.6 126.4 35.4 5.1 0.0 
1471.5 1792.6 2058.1 2285.7 2480.3 2642.2 2728.1 2735.7 2743.3 2791.3 2922.8 3173.1 3549.8 3944.3 4270.4 4472.7 
4649.7 4798.9 4869.7 4864.6 4760.9 4508.1 3989.8 3304.6 2530.9 1767.3 1261.7 804.0 740.8 548.7 391.9 313.5 260.4 
174.5 121.4 50.6 5.1 0.0 
1471.5 1777.4 2042.9 2255.3 2462.6 2644.7 2791.3 2857.1 2887.4 2930.4 3026.5 3183.2 3413.3 3729.4 4030.2 4273.0 
4467.6 4611.8 4728.1 4788.7 4758.4 4664.9 4455.0 3997.4 3347.6 2642.2 1785.0 1195.9 1064.4 723.1 470.3 308.5 235.1 
184.6 121.4 45.5 5.1 0.0 
1471.5 1737.0 1972.1 2199.7 2409.5 2614.3 2801.4 2930.4 3008.8 3069.4 3147.8 3276.8 3446.2 3658.6 3913.9 4176.9 
4389.3 4573.8 4697.7 4791.3 4857.0 4849.4 4786.2 4644.6 4313.4 3769.8 3089.7 2204.7 1951.9 1195.9 733.2 445.0 
308.5 212.4 96.1 35.4 7.6 0.0 
1471.5 1704.1 1908.9 2118.8 2316.0 2528.4 2730.6 2915.2 3054.3 3170.6 3271.7 3372.9 3499.3 3678.8 3863.4 4118.7 
4366.5 4619.3 4821.6 4991.0 5127.5 5276.7 5329.8 5365.2 5385.4 5228.7 4867.1 3797.6 3651.0 2948.1 1724.4 968.4 
508.2 240.2 108.7 45.5 12.6 0.0 
1471.5 1648.5 1810.3 1999.9 2176.9 2371.6 2566.3 2768.6 2948.1 3120.0 3281.8 3426.0 3562.5 3691.4 3833.0 3989.8 4171.8 
4381.7 4619.3 4859.5 5109.8 5367.7 5658.5 5815.3 5959.4 6075.7 5620.6 5203.4 5150.3 4705.3 3833.0 2998.7 
1711.7 614.4 268.0 83.4 17.7 0.0 
1471.5 1577.7 1709.2 1853.3 2002.5 2161.8 2316.0 2482.9 2649.7 2826.7 3011.3 3190.8 3370.3 3577.7 3785.0 3977.1 4192.0 
4419.6 4667.4 4945.5 5243.9 5620.6 6103.5 6409.4 6765.9 7001.1 6771.0 6983.4 6993.5 6806.4 6313.4 5370.3 
3152.9 1312.2 341.3 68.3 20.2 0.0 
1471.5 1572.7 1691.5 1820.4 1964.5 2123.8 2265.4 2429.8 2576.4 2745.8 2930.4 3102.3 3289.4 3486.6 3696.5 3898.8 4123.8 
4356.4 4609.2 4902.5 5231.2 5643.3 6138.9 6467.6 6849.4 7097.2 6912.6 7170.5 7188.2 6978.3 6558.6 5595.3 
3079.6 1145.4 298.3 58.2 20.2 0.0 
1471.5 1517.0 1580.2 1673.8 1772.4 1876.1 1997.4 2108.7 2230.0 2369.1 2500.6 2632.0 2778.7 2927.9 3104.8 3261.6 3436.1 3625.7 
3845.7 4101.0 4386.7 4798.9 5175.6 5486.6 5891.1 6020.1 5941.7 6131.3 6108.6 5777.3 5231.2 4295.7 2068.2 485.4 
121.4 35.4 20.2 0.0 
1471.5 1486.7 1519.6 1570.1 1638.4 1719.3 1797.7 1886.2 1982.2 2080.9 2182.0 2285.7 2386.8 2503.1 2619.4 2733.2 2849.5 2983.5 
3142.8 3327.3 3565.0 3881.1 4121.3 4379.1 4657.3 4705.3 4616.8 4619.3 4538.4 4159.2 3633.3 2841.9 1289.5 361.6 
111.2 37.9 20.2 0.0 
1471.5 1448.8 1438.6 1456.3 1486.7 1524.6 1572.7 1628.3 1683.9 1742.1 1800.2 1850.8 1898.8 1946.9 1989.8 2020.2 2045.5 2070.7 2088.4 
2128.9 2199.7 2257.8 2260.4 2245.2 2217.4 2083.4 1941.8 1711.7 1656.1 1342.6 991.1 723.1 369.1 189.6 78.4 35.4 20.2 0.0 
1471.5 1375.4 1304.6 1256.6 1236.4 1226.3 1236.4 1246.5 1264.2 1279.4 1284.4 1276.8 1256.6 1231.3 1190.9 1137.8 1069.5 996.2 930.4 
872.3 811.6 761.0 713.0 670.0 624.5 568.9 505.7 455.1 437.4 374.2 300.9 227.6 154.2 103.7 63.2 30.3 15.2 0.0 
1471.5 1309.7 1185.8 1107.4 1079.6 1092.3 1117.5 1137.8 1155.5 1158.0 1147.9 1122.6 1087.2 1041.7 998.7 945.6 892.5 841.9 793.9 
740.8 672.5 616.9 573.9 548.7 531.0 525.9 500.6 470.3 465.2 429.8 361.6 285.7 189.6 108.7 68.3 32.9 12.6 0.0 
1471.5 1256.6 1094.8 1029.0 1036.6 1067.0 1097.3 1117.5 1122.6 1112.5 1082.1 1041.7 998.7 955.7 910.2 872.3 829.3 776.2 720.6 
667.5 629.6 604.3 586.6 568.9 553.7 536.0 508.2 457.6 447.5 417.2 371.7 275.6 220.0 134.0 63.2 27.8 10.1 0.0 
1471.5 1206.0 1034.1 996.2 1026.5 1061.9 1094.8 1107.4 1099.8 1072.0 1034.1 988.6 945.6 907.7 869.8 824.3 791.4 758.5 713.0 
680.1 657.4 632.1 581.5 546.1 520.8 495.6 465.2 429.8 419.7 384.3 298.3 273.1 242.7 197.2 113.8 45.5 7.6 0.0 
1471.5 1165.6 996.2 986.1 1021.5 1064.4 1087.2 1097.3 1082.1 1041.7 993.7 943.1 900.1 862.2 826.8 804.0 781.3 756.0 733.2 
682.7 634.6 601.8 568.9 536.0 498.1 460.2 424.8 389.4 379.3 333.7 293.3 250.3 209.9 164.3 121.4 53.1 5.1 0.0 
1471.5 1137.8 973.4 983.5 1029.0 1061.9 1092.3 1092.3 1061.9 1016.4 963.3 910.2 869.8 834.4 804.0 781.3 750.9 707.9 670.0 
634.6 599.2 563.8 528.4 493.0 462.7 432.4 399.5 366.6 354.0 321.1 288.2 247.8 202.3 149.2 93.5 35.4 5.1 0.0 
1471.5 1117.5 970.9 983.5 1031.6 1069.5 1089.7 1082.1 1046.7 993.7 933.0 884.9 847.0 814.1 796.4 761.0 702.9 637.2 611.9 
589.1 551.2 523.4 498.1 462.7 437.4 407.1 379.3 341.3 331.2 305.9 270.5 232.6 192.2 156.8 83.4 37.9 2.5 0.0 
1471.5 1107.4 968.4 988.6 1034.1 1074.6 1087.2 1079.6 1039.2 978.5 917.8 867.2 831.8 806.6 791.4 735.8 659.9 606.8 586.6 
558.8 533.5 498.1 467.7 439.9 419.7 397.0 369.1 333.7 328.7 303.4 270.5 230.1 192.2 151.7 88.5 37.9 2.5 0.0 
1471.5 1107.4 968.4 988.6 1036.6 1072.0 1087.2 1077.1 1039.2 970.9 912.7 867.2 829.3 809.1 788.9 733.2 659.9 604.3 589.1 
558.8 531.0 495.6 467.7 434.9 419.7 397.0 366.6 333.7 328.7 305.9 268.0 225.0 189.6 131.5 93.5 32.9 2.5 0.0 
